ZHCSKG7B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
Table 8-1 lists the recommended conditions to observe the input and output of the UCC5390-Q1 gate driver with the IN– pin tied to the GND1 pin.
PARAMETER | VALUE | UNIT |
---|---|---|
VCC1 | 3.3 | V |
VCC2 | 18 | V |
VEE2 | -3 | V |
IN+ | 3.3 | V |
IN– | GND1 | - |
Switching frequency | 300 | kHz |
Gate Charge of Power Device | 126 | nC |