ZHCSP86E May 2020 – February 2024 UCC5350-Q1
PRODUCTION DATA
VCC1 = 3.3 V or 5 V, 0.1-µF capacitor from VCC1 to GND1, VCC2= 15 V, 1-µF capacitor from VCC2 to VEE2, CLOAD = 1 nF, TJ = –40°C to +125°C, (unless otherwise noted)

| CLOAD = 150 nF |

| IN+ = L | IN– = H |

| Duty Cycle = 50% | T = 25°C |

| IN+ = H | IN– = L |

| fSW = 1 kHz |
Figure 6-15 Fall
Time vs Temperature
Figure 6-17 Propagation Delay tPHL vs Temperature
| fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |
Figure 6-21 VCLAMP-TH vs Temperature
| CLOAD = 150 nF |

| IN+ = H | IN– = L |

| IN+ = L | IN– = H |

| Duty Cycle = 50% | T = 25°C |
Figure 6-14 Rise
Time vs Temperature
Figure 6-16 Propagation Delay tPLH vs Temperature
| fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |
Figure 6-20 VCLAMP vs Temperature