ZHCSC62D March   2014  – December 2017 UCC28630 , UCC28631 , UCC28632 , UCC28633 , UCC28634

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化电路原理图
      2.      典型应用测得的稳压
  4. 修订历史记录
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     PIN Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  High-Voltage Current Source Start-Up Operation
      2. 8.3.2  AC Input UVLO / Brownout Protection
      3. 8.3.3  Active X-Capacitor Discharge (UCC28630 and UCC28633 only)
        1. 8.3.3.1 Improved Performance with UCC28630 and UCC28633
      4. 8.3.4  Magnetic Input and Output Voltage Sensing
      5. 8.3.5  Fixed-Point Magnetic Sense Sampling Error Sources
      6. 8.3.6  Magnetic Sense Resistor Network Calculations
        1. 8.3.6.1 Step 1
        2. 8.3.6.2 Step 2
        3. 8.3.6.3 Step 3
        4. 8.3.6.4 Step 4
      7. 8.3.7  Magnetic Sensing: Power Stage Design Constraints
      8. 8.3.8  Magnetic Sense Voltage Control Loop
      9. 8.3.9  Peak Current Mode Control
      10. 8.3.10 IPEAK Adjust vs. Line
      11. 8.3.11 Primary-Side Constant-Current Limit (CC Mode)
      12. 8.3.12 Primary-Side Overload Timer (UCC28630 only)
      13. 8.3.13 Overload Timer Adjustment (UCC28630 only)
      14. 8.3.14 CC-Mode IOUT(lim) Adjustment
      15. 8.3.15 Fault Protections
      16. 8.3.16 Pin-Fault Detection and Protection
      17. 8.3.17 Over-Temperature Protection
      18. 8.3.18 External Fault Input
      19. 8.3.19 External SD Pin Wake Input (except UCC28633)
      20. 8.3.20 External Wake Input at VSENSE Pin (UCC28633 Only)
      21. 8.3.21 Mode Control and Switching Frequency Modulation
      22. 8.3.22 Frequency Dither For EMI (except UCC28632)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device Internal Key Parameters
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Notebook Adapter, 19.5 V, 65 W
      2. 9.2.2 UCC28630 Application Schematic
      3. 9.2.3 Design Requirements
      4. 9.2.4 Detailed Design Procedure
        1. 9.2.4.1  Custom Design With WEBENCH® Tools
        2. 9.2.4.2  Input Bulk Capacitance and Minimum Bulk Voltage
        3. 9.2.4.3  Transformer Turn Ratio
        4. 9.2.4.4  Transformer Magnetizing Inductance
        5. 9.2.4.5  Current Sense Resistor RCS
        6. 9.2.4.6  Transformer Constraint Verification
        7. 9.2.4.7  Transformer Selection and Design
        8. 9.2.4.8  Slope Compensation Verification
        9. 9.2.4.9  Power MOSFET and Output Rectifier Selection
        10. 9.2.4.10 Output Capacitor Selection
        11. 9.2.4.11 Calculation of CC Mode Limit Point
        12. 9.2.4.12 VDD Capacitor Selection
        13. 9.2.4.13 Magnetic Sense Resistor Network Selection
        14. 9.2.4.14 Output LED Pre-Load Resistor Calculation
      5. 9.2.5 External Wake Pulse Calculation at VSENSE Pin (UCC28633 Only)
      6. 9.2.6 Energy Star Average Efficiency and Standby Power
      7. 9.2.7 Application Performance Plots
    3. 9.3 Dos and Don'ts
      1. 9.3.1 Test and Debug Recommendations
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 HV Pin
      2. 11.1.2 VDD Pin
      3. 11.1.3 VSENSE Pin
      4. 11.1.4 CS Pin
      5. 11.1.5 SD Pin
      6. 11.1.6 DRV Pin
      7. 11.1.7 GND Pin
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 商标
    2. 12.2 静电放电警告
    3. 12.3 Glossary
    4. 12.4 器件支持
      1. 12.4.1 开发支持
        1. 12.4.1.1 使用 WEBENCH® 工具创建定制设计
    5. 12.5 文档支持
      1. 12.5.1 相关文档
        1. 12.5.1.1 相关链接
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin-Fault Detection and Protection

The controller includes protection against most practical pin faults. These faults include open pins, pins shorted to adjacent pins, pins shorted to GND and pins shorted to VDD. The device performs pin fault checking at start-up, before the PWM is enabled. Table 5 summarizes the response to pin faults. Most faults cause either a latched shut-down, or failure to start-up. For UCC28634, all pin-faults are non-latching.

A short-circuit from the HV pin (pin 8) to the VDD pin (pin 6) is unlikely to occur, because pin 7 is not included in the package. The HV pin and tracking requires additional PCB spacing in any event to meet creepage requirements. However, if such a fault does occur, the device continues to charge the VDD capacitor through the HV pin external series resistor, and the power supply starts up and appears to operate normally. But because the HV and VDD pins are shorted, the internal HV current source cannot switch-out the external HV resistor, so it always dissipates power. This condition results in a large increase in no-load standby power. A 200-kΩ external HV resistor, dissipates 66 mW at 115 VAC, and 265 mW at 230 VAC. At load levels where the X-capacitor discharge function is operational, the short to VDD appears to be an AC-disconnect event, and causes the device to cycle on and off.

Table 5. Pin Faults and Associated Responses

PINSOPENADJACENT SHORTGND SHORTVDD SHORT
NAMENO.
VSENSE 1 Latched fault Latched fault Latched fault No start-up
SD 2 Normal operation Latched fault Latched fault Latched fault
CS 3 Latched fault Latched fault Latched fault No start-up
GND 4 Device fails, power supply damaged Latched fault N/A No start-up
DRV 5 Hiccup fault No start-up Latched fault No start-up
VDD 6 No start-up No start-up No start-up N/A
no pin 7 N/A N/A N/A N/A
HV 8 No start-up N/A No start-up Fault not detected/Hiccup fault