| PACKAGE | SUFFIX | POWER RATING (mW) TA = 70°C(1) | DERATING FACTOR ABOVE 70°C (mW/°C)(1) |
|---|
| SOIC-8 | D | 344–655(2) | 6.25–11.9(2) |
| PDIP-8 | P | 500 | 9 |
| MSOP(3) | DGN | 1370 | 17.1 |
(1) 125°C operating junction temperature is used for power rating calculations
(2) The range of values indicates the effect of pc-board. These values are intended to give the system designer an indication of the best and worst case conditions. In general, the system designer should attempt to use larger traces on the pc-board where possible in order to spread the heat away form the device more effectively. For information on the PowerPAD™ package, refer to Technical Brief,
PowerPad Thermally Enhanced Package, Texas Instruments (
SLMA002) and Application Brief,
PowerPad Made Easy, Texas Instruments (
SLMA004).
(3) The PowerPAD™ is not directly connected to any leads of this package. However, it is electrically and thermally connected to the substrate which is the ground of the device.
Figure 6-1 Inverting Driver Switching
Figure 6-2 Noninverting Driver Switching