ZHCSOI0 September 2022 UCC21755-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPDLH | Propagation delay time low-to-high | 60 | 90 | 130 | ns | |
tPDHL | Propagation delay time low-to-high | 60 | 90 | 130 | ns | |
PWD | Pulse width distortion (tPDHL-tPDLH) | 30 | ns | |||
tsk-pp | Part to part skew | Rising or falling propagation delay | 30 | ns | ||
tr | Driver output rise time | CL = 10nF | 33 | ns | ||
tf | Driver output fall time | CL = 10nF | 27 | ns | ||
fMAX | Maximum switching frequency | 1 | MHz |