ZHCSKF2C February 2019 – January 2023 UCC21750
PRODUCTION DATA
The design of the power system for end equipment must consider some design requirements to ensure the reliable operation of the UCC21750 through the load range. The design considerations include the peak source and sink current, power dissipation, overcurrent and short circuit protection, AIN-APWM function for analog signal sensing and so forth.
A design example for a half bridge based on IGBT is given in this subsection. Table 9-1 shows the design parameters.
PARAMETER | VALUE |
---|---|
Input supply voltage | 5 V |
IN-OUT configuration | Non-inverting |
Positive output voltage VDD | 15 V |
Negative output voltage VEE | –5 V |
DC bus voltage | 800 V |
Peak drain current | 300 A |
Switching frequency | 50 kHz |
Switch type | IGBT module |