ZHCSM92A January 2021 – June 2021 UCC12051-Q1
PRODUCTION DATA

| VISO = 5.0 V |

| VISO = 3.3 V |

| VISO = 5.0 V |

| VISO = 3.3 V |

| VINP = 5.0 V | VISO = 5.0 V | TA = 25°C |

| VINP = 5.0 V | VISO = 3.3 V | TA = 25°C |

| VISO = 5.0 V | TA = 25°C |

| VISO = 3.3 V | TA = 25°C |

| VINP = 5.0 V | VISO = 5.0 V | IISO = 50 mA |

| VINP = 5.0 V | VISO = 3.3 V | IISO = 75 mA |

| TA = 25°C |
Figure 6-26 Typical VINP UVLO Threshold vs Junction Temperature (TJ)
| VISO = 5.4 V |

| VISO = 3.7 V |

| VISO = 5.4 V |

| VISO = 3.7 V |

| VINP = 5.0 V | VISO = 5.4 V | TA = 25°C |

| VINP = 5.0 V | VISO = 3.7 V | TA = 25°C |

| VISO = 5.4 V | TA = 25°C |

| VISO = 3.7 V | TA = 25°C |

| VINP = 5.0 V | VISO = 5.4 V | IISO = 50 mA |

| VINP = 5.0 V | VISO = 3.7 V | IISO = 75 mA |

| VINP = 5.0 V | TA = 25°C |