ZHCSM92A January 2021 – June 2021 UCC12051-Q1
PRODUCTION DATA
| VDE | UL | UL | CQC |
|---|---|---|---|
| Plan to certify according to DIN V VDE V 0884-11:2017- 01 | Plan to certify according to IEC 60950-1 and IEC 62368-1 | Plan to certify under UL 1577 Component Recognition Program | Plan to certify according to GB4943.1-2011 |
| Reinforced insulation Maximum transient isolation voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 1697 VPK; Maximum surge isolation voltage, 6250 VPK |
Reinforced insulation per UL 60950-1-07+A1+A2, IEC
60950-1 2nd Ed.+A1+A2, UL 62368-1-14 and IEC 62368-1 2nd Ed., 800
VRMS maximum working voltage (pollution degree 2,
material group I) |
Single protection, 5000 VRMS | Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage |
| Certificate number: (planned) | Master contract number: (planned) | File number: (planned) | Certificate number: (planned) |