ZHCSM92A January 2021 – June 2021 UCC12051-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VINP | Primary side supply voltage | 4.5 | 5.0 | 5.5 | V |
| VEN | EN pin input voltage | 0 | 5.5 | V | |
| VSYNC | SYNC pin input voltage | 0 | 5.5 | V | |
| VSYNC-OK | SYNC_OK pen drain pin voltage | 0 | 5.5 | V | |
| VISO | Isolated power supply voltage | 0 | 5.7 | V | |
| VSEL | Input voltage | 0 | 5.7 | V | |
| fSYNC | External DC/DC converter synchronization signal frequency | 14.4 | 16.0 | 17.6 | MHz |
| PVISO | VISO output power at Ta = 25°C (1) | 500 | mW | ||
| Ta | Ambient temperature | –40 | 125 | °C | |
| TJ | Junction temperature | –40 | 150 | °C | |