ZHCSPG3A May 2008 – July 2022 UC2843A-Q1
PRODUCTION DATA
The UC2843A-Q1 fixed-frequency pulse-width-modulator (PWM) controllers are designed to operate at switching frequencies up to 500 kHz. This controller is designed for peak current mode (PCM) and can be used in isolated and non-isolated power supply designs. These controllers can drive FETs directly from the output, which is capable of sourcing and sinking up to 1 A of gate driver current. These devices also have a built-in low-impedance amplifier that can be used in non-isolated designs to control the power supply output voltage and feedback loop.