ZHCSMC3X january 1976 – june 2023 UA78L
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Output voltage | VI = 10.5 V to 23 V, IO = 1 mA to 40 mA |
TJ = 25°C | UA78L08C | 7.36 | 8 | 8.64 | V |
| UA78L08AC | 7.7 | 8 | 8.3 | ||||
| TJ = 0°C to 125°C | UA78L08C | 7.2 | 8.8 | ||||
| UA78L08AC | 7.6 | 8.4 | |||||
| IO = 1 mA to 70 mA | TJ = 0°C to 125°C | UA78L08C | 7.2 | 8.8 | |||
| UA78L08AC | 7.6 | 8.4 | |||||
| Input voltage regulation | TJ = 25°C | VI = 10.5 V to 23 V | UA78L08C | 42 | 200 | mV | |
| UA78L08AC | 42 | 175 | |||||
| VI = 11 V to 23 V | UA78L08C | 36 | 150 | ||||
| UA78L08AC | 36 | 125 | |||||
| Ripple rejection | VI = 13 V to 23 V, f = 120 Hz, and TJ = 25°C | UA78L08C | 36 | 46 | dB | ||
| UA78L08AC | 37 | 46 | |||||
| Output voltage regulation | TJ = 25°C | IO = 1 mA to 100 mA | 18 | 80 | mV | ||
| IO = 1 mA to 40 mA | 10 | 40 | |||||
| Output noise voltage | f = 10 Hz to 100 kHz, and TJ = 25°C | 54 | µV | ||||
| Dropout voltage | TJ = 25°C | 1.7 | V | ||||
| Bias current | TJ = 25°C | 4 | 6 | mA | |||
| TJ = 125°C | 5.5 | ||||||
| Bias current change | TJ = 0°C to 125°C | VI = 11 V to 23 V | 1.5 | mA | |||
| IO = 1 mA to 40 mA | UA78L08C | 0.2 | |||||
| UA78L08AC | 0.1 | ||||||