ZHCSMC3X january 1976 – june 2023 UA78L
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VI | Input voltage | UA78L02AC (for legacy chip only) | 4.75 | 20 | V | |
| UA78L033AC (for new chip only) | 4.75 | 20 | ||||
| UA78L05C and UA78L05AC (for both legacy and new chip) | 7 | 20 | ||||
| UA78L06C and UA78L06AC (for legacy chip only) | 8.5 | 20 | ||||
| UA78L08C and UA78L08AC (for legacy chip only) | 10.5 | 23 | ||||
| UA78L09C and UA78L09AC (for legacy chip only) | 11.5 | 24 | ||||
| UA78L10AC (for legacy chip only) | 12.5 | 25 | ||||
| UA78L12C and UA78L12AC (for both legacy and new chip) | 14.5 | 27 | ||||
| UA78L15C and UA78L15AC (for both legacy and new chip) | 17.5 | 30 | ||||
| IO | Output current | 100 | mA | |||
| CIN(2) | Input capacitor (3) | 0.33 | µF | |||
| COUT(2) | Output capacitor (4) | 0.1 | ||||
| TJ | Operating junction temperature | UA78L00C and UA78L00AC series (for legacy chip) | 0 | 125 | °C | |
| UA78L05AI (for legacy chip) | –40 | 125 | ||||
| UA78L00C , UA78L00AC, and UA78L05AI series (for new chip) | –40 | 125 | ||||