ZHCSMC3X january 1976 – june 2023 UA78L
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PRODUCT | VOUT |
|---|---|
| UA78Lxxyyyz Legacy chip |
xx is the nominal output voltage (for example, 05 = 5.0 V, 15 = 15.0 V). yyy is the package designator. z is the package quantity. |
| UA78LxxyyyzM3 New chip |
xx is the nominal output voltage (for example, 05 = 5.0 V, 15 = 15.0 V). yyy is the package designator. z is the package quantity. M3 is a suffix designator for new chip redesigns on the latest TI process technology. |