ZHCSDY5C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = 21h, reset = 04h
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| langIdMsb[7:3] | langIdMsb[2] | langIdMsb[1:0] | |||||
| R/RW-0 | R/RW-1 | R/RW-0 | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:3 | langIdMsb[7:3] | R/RW | 0 | Language ID most significant byte This register contains the value returned in the MSB of the LANGID code in string index 0. The TUSB4041I-Q1 device only supports one language ID. The default value of this register is 04h representing the MSB of the LangID 0409h indicating English United States. When the customStrings bit is set to 1, this field can be overwritten by the contents of an attached EEPROM or by an SMBus host. |
| 2 | langIdMsb[2] | R/RW | 1 | |
| 1:0 | langIdMsb[1:0] | R/RW | 0 |