ZHCSDY5C July 2015 – July 2024 TUSB4041I-Q1
PRODUCTION DATA
Offset = F0h
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | stsOutputEn | pwronTime | RSVD | ||||
| R-0 | R/RW-0 | R/W-0 | R/W-0 | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RSVD | R | 0 | Reserved Read only, returns 0 when read. |
| 4 | RSVD | R/RW | 0 | Reserved. |
| 3:1 | pwronTime | RW | 0 | Power-on delay time When OTP ROM pwronTime field is all 0, this field sets the delay time from the removal disable of PWRCTL to the enable of PWRCTL when transitioning battery charging modes. For example, when disabling the power on a transition from a custom charging mode to dedicated charging port mode. The nominal timing is defined as follows: Equation 1. TPWRON_EN = (pwronTime + 1) x 200 ms This field can be overwritten by EEPROM contents or by an SMBus host. |
| 0 | RSVD | RW | 0 | Reserved |