ZHCSQH7E November 2021 – November 2024 TUSB2E11
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD3V3 | Supply voltage (VDD3V3) | 3.0 | 3.3 | 3.6 | V |
| VDD1V8 | Analog Supply voltage (VDD1V8) | 1.62 | 1.8 | 1.98 | V |
| V_I2C_Pullup | I2C and GPIO open drain Bus Voltage (1.2 V Variant) | 1.08 | 1.2 | 1.32 | V |
| V_I2C_Pullup | I2C and GPIO open drain Bus Voltage (1.8 V Variant) | 1.62 | 1.8 | 1.98 | V |
| USB Voltage | DP, DN | 0 | 3.6 | V | |
| eUSB2 voltage | eDP, eDN | 0 | 1.32 | V | |
| Digital voltage | GPIO0, GPIO1, GPIO2, SCL, SDA (1.8 V Variant) | 0 | 1.98 | V | |
| Digital voltage | GPIO0, GPIO1, GPIO2, SCL, SDA (1.2 V Variant) | 0 | 1.32 | V | |
| RESETB | RESETB (1.2 V or 1.8 V Variant) | 0 | 1.98 | V | |
| TA | Operating free-air temperature | −20 | 85 | °C | |
| TJ | Junction temperature | −20 | 105 | °C | |
| TCASE | Case temperature | −20 | 105 | °C | |
| TPCB | PCB temperature (1 mm away from the device) | −20 | 92 | °C | |