ZHCSQH7D November 2021 – April 2024 TUSB2E11
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
USB (DP, DN), HS Driver Switching Characteristics | ||||||
THSR | Rise time (10% – 90%) | Data Signal Rise and Fall, Eye Patterns(1), U_HS_TX_SLEW_RATE_Px setting 11, ideal 45 Ω to GND loads on DP and DN, pre-emphasis disabled. | 530 | 625 | 740 | ps |
THSF | Fall time (10% – 90%) | Data Signal Rise and Fall, Eye Patterns, U_HS_TX_SLEW_RATE_Px setting 11, ideal 45 Ω to GND loads on DP and DN, pre-emphasis disabled. | 530 | 625 | 740 | ps |
USB (DP, DN), FS Driver Switching Characteristics | ||||||
TFR | Rise time (10% – 90%) | Data Signal Rise and Fall Time and Full-speed Load(1) | 4 | 20 | ns | |
TFF | Fall time (10% – 90%) | Data Signal Rise and Fall Time and Full-speed Load(1) | 4 | 20 | ns | |
TFRFM | (TFR/TFM) | Data Signal Rise and Fall, Eye Patterns(1), excluding the first transition from the Idle state | 90 | 111.1 | % | |
USB (DP, DN), LS Driver Switching Characteristics | ||||||
TLR | Rise time (10% – 90%) | Data Signal Rise and Fall Time and Full-speed Load(1) | 75 | 300 | ns | |
TLF | Fall time (10% – 90%) | Data Signal Rise and Fall Time and Full-speed Load(1) | 75 | 300 | ns | |
eUSB2 (eDP, eDN), HS Driver Switching Characteristics | ||||||
TEHSRF | Rise/fall time (20% – 80%) | Full-Speed/Low-Speed Electrical Specification(2), ideal 80 Ω Rx differential termination E_HS_TX_SLEW_RATE_Px setting = 01 | 355 | 440 | 525 | ps |
TEHSRF_MM | Transmit rise/fall mismatch | Full-Speed/Low-Speed Electrical Specification(2), rise/fall mismatch = absolute delta of (rise – fall time) / (average of rise and fall time). |
25 | % | ||
eUSB2 (eDP, eDN), LS/FS Driver Switching Characteristics | ||||||
TERF | Rise/fall time (10% – 90%) | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2) | 2 | 6 | ns | |
TERF_MM | Transmit rise/fall mismatch | Low-Speed /Full-Speed DC Specifications for 1.2 V ± 10%(2) | 25 | % | ||
I2C (SDA) | ||||||
Tr | Rise time (STD) | Bus Speed = 100 kHz, CL= 200 pF, RPU = 4 kΩ, IOL ≅ 1 mA | 600 | ns | ||
Tr | Rise time (FM) | Bus Speed = 400 kHz, CL= 200 pF, RPU = 2.2 kΩ, IOL ≅ 2 mA | 180 | ns | ||
Tr | Rise time (FM+) | Bus Speed = 1 MHz, CL= 10 pF, RPU = 1 kΩ, IOL ≅ 4 mA | 72 | ns | ||
Tr | Rise time (STD) | Bus Speed = 100 kHz, CL= 200 pF, RPU = 4 kΩ, IOL ≅ 2 mA | 1000 | ns | ||
Tr | Rise time (FM) | Bus Speed = 400 kHz, CL= 200 pF, RPU = 1 kΩ, IOL ≅ 8 mA | 300 | ns | ||
Tr | Rise time (FM+) | Bus Speed = 1 MHz, CL= 50 pF, RPU = 1 kΩ, IOL ≅ 4 mA | 120 | ns | ||
Tf | Fall time (STD) | Bus Speed = 100 kHz, CL= 200 pF, RPU = 2.2 kΩ, IOL ≅ 4 mA | 106.5 | ns | ||
Tf | Fall time (FM) | Bus Speed = 400 kHz, CL= 200 pF, RPU = 1 kΩ, IOL ≅ 8 mA | 106.5 | ns | ||
Tf | Fall time (FM+) | Bus Speed = 1 MHz, CL= 90 pF, RPU = 1 kΩ, IOL ≅ 8 mA | 81.5 | ns | ||
Tf | Fall time (STD) | Bus Speed = 100 kHz, CL= 10 pF, RPU = 4 kΩ, , IOL ≅ 2 mA | 6.5 | ns | ||
Tf | Fall time (FM) | Bus Speed = 400 kHz, CL= 10 pF, RPU = 2.2 kΩ, IOL ≅ 4 mA | 6.5 | ns | ||
Tf | Fall time (FM+) | Bus Speed = 1 MHz, CL= 10 pF, RPU = 1 kΩ, IOL ≅ 8 mA | 6.5 | ns |