ZHCSIO4C FEBRUARY 2005 – August 2018 TS5A3167
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | SYMBOL | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Dynamic | |||||||||
Turn-on time | tON | VCOM = VCC,
RL = 50 Ω, |
CL = 35 pF,
See Figure 17 |
25°C | 3.3 V | 1.5 | 5 | 9.5 | ns |
Full | 3 V to
3.6 V |
1.0 | 10 | ||||||
Turn-off time | tOFF | VCOM = VCC,
RL = 50 Ω, |
CL = 35 pF,
See Figure 17 |
25°C | 3.3 V | 4.5 | 8.5 | 11 | ns |
Full | 3 V to
3.6 V |
3 | 12.5 | ||||||
Charge injection | QC | VGEN = 0,
RGEN = 0, |
CL = 1 nF,
See Figure 20 |
25°C | 3.3 V | 6 | pC | ||
NC
OFF capacitance |
CNC(OFF) | VNC = VCC or GND, | Switch OFF,
See Figure 16 |
25°C | 3.3 V | 19.5 | pF | ||
COM
OFF capacitance |
CCOM(OFF) | VCOM = VCC or GND, | Switch OFF,
See Figure 16 |
25°C | 3.3 V | 18.5 | pF | ||
NC
ON capacitance |
CNC(ON) | VNC = VCC or GND, | Switch ON,
See Figure 16 |
25°C | 3.3 V | 36 | pF | ||
COM
ON capacitance |
CCOM(ON) | VCOM = VCC or GND, | Switch ON,
See Figure 16 |
25°C | 3.3 V | 36 | pF | ||
Digital input
capacitance |
CI | VI = VCC or GND, | See Figure 16 | 25°C | 3.3 V | 2 | pF | ||
Bandwidth | BW | RL = 50 Ω, | Switch ON,
See Figure 18 |
25°C | 3.3 V | 150 | MHz | ||
OFF isolation | OISO | RL = 50 Ω,
f = 1 MHz, |
Switch OFF,
See Figure 19 |
25°C | 3.3 V | –62 | dB | ||
Total harmonic
distortion |
THD | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
See Figure 21 |
25°C | 3.3 V | 0.01% | |||
Supply | |||||||||
Positive supply
current |
ICC | VI = VCC or GND, | Switch ON or OFF | 25°C | 3.6 V | 0.001 | 0.05 | µA | |
Full | 0.3 |