ZHCSIM3F January 2005 – August 2018 TS5A2066
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | SYMBOL | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|---|
| Analog Switch | |||||||||
| Analog signal range | VCOM, VNO | 0 | VCC | V | |||||
| ON-state
resistance |
ron | 0 ≤ VNO ≤ VCC,
ICOM = –24 mA, |
Switch ON,
See Figure 16 |
25°C | 3 V | 12 | 15 | Ω | |
| Full | 20 | ||||||||
| ON-state
resistance match between channels |
Δron | VNO = 2.1 V,
ICOM = –24 mA, |
Switch ON,
See Figure 16 |
25°C | 3 V | 0.5 | 1.5 | Ω | |
| Full | 3.5 | ||||||||
| ON-state
resistance flatness |
ron(flat) | 0 ≤ VNO ≤ VCC,
ICOM = –24 mA, |
Switch ON,
See Figure 16 |
25°C | 3 V | 7 | 8 | Ω | |
| Full | 12 | ||||||||
| NO
OFF leakage current |
INO(OFF) | VNO = 1 V,
VCOM = 3 V, or VNO = 3 V, VCOM = 1 V, |
Switch OFF,
See Figure 17 |
25°C | 3.6 V | –30 | –6 | 30 | nA |
| Full | –40 | 40 | |||||||
| COM
OFF leakage current |
ICOM(OFF) | VCOM = 1 V,
VNO = 3 V, or VCOM = 3 V, VNO = 1 V, |
Switch OFF,
See Figure 17 |
25°C | 3.6 V | –50 | –7 | 50 | nA |
| Full | –50 | 50 | |||||||
| NO
ON leakage current |
INO(ON) | VNO = 1 V,
VCOM = Open, or VNO = 3 V, VCOM = Open, |
Switch ON,
See Figure 18 |
25°C | 3.6 V | –40 | –7 | 40 | nA |
| Full | –40 | 40 | |||||||
| COM
ON leakage current |
ICOM(ON) | VCOM = 1 V,
VNO = Open, or VCOM = 3 V, VNO = Open, |
Switch ON,
See Figure 18 |
25°C | 3.6 V | –70 | –20 | 70 | nA |
| Full | –70 | 70 | |||||||
| Digital Control Input (IN) | |||||||||
| Input logic high | VIH | Full | VCC × 0.7 | 5.5 | V | ||||
| Input logic low | VIL | Full | 0 | VCC × 0.3 | V | ||||
| Input leakage current | IIH, IIL | VIN = 5.5 V or 0 | 25°C | 3.6 V | –0.1 | 0.05 | 0.1 | µA | |
| Full | –1 | 1 | |||||||
| Dynamic | |||||||||
| Turn-on time | tON | VCOM = 2 V,
RL = 300 Ω, |
CL = 35 pF,
See Figure 20 |
25°C | 3.3 V | 4.9 | 5.6 | 6.4 | ns |
| Full | 3 V to
3.6 V |
4.3 | 7.1 | ||||||
| Turn-off time | tOFF | VCOM = 2 V,
RL = 300 Ω, |
CL = 35 pF,
See Figure 20 |
25°C | 3.3 V | 2 | 2.7 | 3.7 | ns |
| Full | 3 V to
3.6 V |
1.3 | 4.7 | ||||||
| Charge injection | QC | VGEN = 0,
RGEN = 0, |
CL = 0.1 nF,
See Figure 24 |
25°C | 3.3 V | 0.5 | pC | ||
| NO
OFF capacitance |
CNO(OFF) | VNO = VCC or GND, | Switch OFF,
See Figure 19 |
25°C | 3.3 V | 5.5 | pF | ||
| COM
OFF capacitance |
CCOM(OFF) | VCOM = VCC or GND, | Switch OFF,
See Figure 19 |
25°C | 3.3 V | 6 | pF | ||
| NO
ON capacitance |
CNO(ON) | VNO = VCC or GND, | Switch ON,
See Figure 19 |
25°C | 3.3 V | 14 | pF | ||
| COM
ON capacitance |
CCOM(ON) | VCOM = VCC or GND, | Switch ON,
See Figure 19 |
25°C | 3.3 V | 14 | pF | ||
| Digital input
capacitance |
CI | VIN = VCC or GND, | See Figure 19 | 25°C | 3.3 V | 3 | pF | ||
| Bandwidth | BW | RL = 50 Ω, | Switch ON,
See Figure 21 |
25°C | 3.3 V | 300 | MHz | ||
| OFF isolation | OISO | RL = 50 Ω,
f = 10 MHz, |
Switch OFF,
See Figure 22 |
25°C | 3.3 V | –68 | dB | ||
| Crosstalk | XTALK | RL = 50 Ω,
f = 10 MHz, |
Switch ON,
See Figure 23 |
25°C | 3.3 V | –66 | dB | ||
| Total harmonic distortion | THD | RL = 600 Ω,
CL = 50 pF, |
f = 20 Hz to 20 kHz,
See Figure 25 |
25°C | 3.3 V | 0.065% | |||
| Supply | |||||||||
| Positive supply current | ICC | VIN = VCC or GND, | Switch ON or OFF | 25°C | 3.6 V | 0.1 | 1 | µA | |
| Full | 5 | ||||||||