ZHCSJI4F July   2006  – March 2015 TS3A4751

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     简化原理图
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
    5. 6.5 Electrical Characteristics for 1.8-V Supply
    6. 6.6 Electrical Characteristics for 3-V Supply
    7. 6.7 Typical Characteristics
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
      1. 8.1.1 Logic Inputs
      2. 8.1.2 Analog Signal Levels
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage referenced to GND(2) –0.3 4 V
VNO
VCOM
VIN
Analog and digital voltage –0.3 VCC + 0.3 V
INO
ICOM
On-state switch current VNO, VCOM = 0 to VCC –100 100 mA
ICC
IGND
Continuous current through VCC or GND ±100 mA
V Peak current pulsed at 1 ms, 10% duty cycle COM, VI/O ±200 mA
TA Operating temperature –40 85 °C
TJ Junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Signals on COM or NO exceeding VCC or GND are clamped by internal diodes. Limit forward diode current to maximum current rating.