ZHCSJI2F March   2009  – December 2021 TS3A27518E
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
    5. 6.5 Electrical Characteristics for 3.3-V Supply
    6. 6.6 Electrical Characteristics for 2.5-V Supply
    7. 6.7 Electrical Characteristics for 1.8-V Supply
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      1. 9.2.1 Design Requirement
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 接收文档更新通知
    3. 12.3 支持资源
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1) (2)
MINMAXUNIT
VCCSupply voltage (3)–0.54.6V
VNC
VNO
VCOM
Analog signal voltage (3)–0.54.6V
IKAnalog port diode current (4)VCC < VNC, VNO, VCOM < 0–50mA
INC
INO
ICOM
ON-state switch current (5)VNC, VNO, VCOM = 0 to VCC–5050mA
VIDigital input voltage (3)–0.54.6V
IIKDigital input clamp current (3)VIO < VI < 0–50mA
ICCContinuous current through VCC100mA
IGNDContinuous current through GND–100mA
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The algebraic convention, whereby the most negative value is a minimum and the most positive value is a maximum.
All voltages are with respect to ground, unless otherwise specified.
Requires clamp diodes on analog port to VCC.
Pulse at 1-ms duration < 10% duty cycle.