ZHCSJI2F March 2009 – December 2021 TS3A27518E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNO, VNC | Analog signal voltage | 0 | 3.6 | V | |||||
ron | ON-state resistance | VCC = 2.3 V | 0 ≤ (VNC or VNO) ≤ VCC, ICOM = –32 mA | Switch ON, see Figure 7-1 | TA = 25°C | 5.5 | 9.6 | Ω | |
TA = –40°C to +85°C | 11.5 | ||||||||
Δron | ON-state resistance match between channels | VCC = 2.3 V | VNC or VNO = 1.6 V, ICOM = –32 mA | Switch ON, see Figure 7-1 | TA = 25°C | 0.3 | 0.8 | Ω | |
TA = –40°C to +85°C | 0.9 | ||||||||
ron(flat) | ON-state resistance flatness | VCC = 2.3 V | 0 ≤ (VNC or VNO) ≤ VCC, ICOM = –32 mA | Switch ON, see Figure 7-2 | TA = 25°C | 0.91 | 2.2 | Ω | |
TA = –40°C to +85°C | 2.3 | ||||||||
INC(OFF), INO(OFF) | NC, NO OFF leakage current | VCC = 2.7 V | VNC or VNO = 0.5 V, VCOM = 2.3 V, or VNC or VNO = 2.3 V, VCOM = 0.5 V | Switch OFF, see Figure 7-2 | TA = 25°C | –0.3 | 0.04 | 0.3 | μA |
TA = –40°C to +85°C | –6 | 6 | |||||||
INC(PWROFF), INO(PWROFF) | VCC = 0 V | VNC or VNO = 0 to 2.7 V, VCOM =2.7 V to 0, or VNC or VNO = 2.7 V to 0, VCOM = 0 to 2.7 V | TA = 25°C | –0.6 | 0.02 | 0.6 | |||
TA = –40°C to +85°C | –10 | 10 | |||||||
ICOM(OFF) | COM OFF leakage current | VCC = 2.7 V | VNC or VNO = 0.5 V, VCOM = 2.3 V, or VNC or VNO = 2.3 V, VCOM = 0.5 V | Switch OFF, see Figure 7-2 | TA = 25°C | –0.7 | 0.02 | 0.7 | μA |
TA = –40°C to +85°C | –1 | 1 | |||||||
ICOM(PWROFF) | VCC = 0 V | VNC or VNO = 2.7 V to 0, VCOM = 0 to 2.7 V, or VNC or VNO = 0 to 2.7 V, VCOM = 2.7 V to 0 | TA = 25°C | –0.7 | 0.02 | 0.7 | |||
TA = –40°C to +85°C | –7.2 | 7.2 | |||||||
INO(ON) INC(ON) | NC, NO ON leakage current | VCC = 2.7 V | VNC or VNO = 0.5 V or 2.3 V, VCOM = open | Switch ON, see Figure 7-3 | TA = 25°C | –2.1 | 0.03 | 2.1 | μA |
TA = –40°C to +85°C | –6 | 6 | |||||||
ICOM(ON) | COM ON leakage current | VCC = 2.7 V | VNC or VNO = open, VCOM = 0.5 V, or VNC or VNO = open, VCOM = 2.3 V | Switch ON, see Figure 7-3 | TA = 25°C | –2 | 0.02 | 2 | μA |
TA = –40°C to +85°C | –5.7 | 5.7 | |||||||
DIGITAL CONTROL INPUTS (IN1, IN2, EN) (1) | |||||||||
VIH | Input logic high | VCC = 2.7 V | VI = VCC or GND | TA = –40°C to +85°C | 1.15 | 3.6 | V | ||
VIL | Input logic low | VCC = 2.7 V | 0 | 0.55 | V | ||||
IIH, IIL | Input leakage current | VCC = 2.7 V | VI = VCC or 0 | TA = 25°C | –0.1 | 0.01 | 0.1 | μA | |
TA = –40°C to +85°C | –2.1 | 2.1 | |||||||
DYNAMIC | |||||||||
tON | Turnon time | VCC = 2.5 V | VCOM = VCC, RL = 50 Ω | CL = 35 pF, see Figure 7-5 | TA = 25°C | 17.2 | 36.8 | ns | |
VCC = 2.3 V to 2.7 V | TA = –40°C to +85°C | 42.5 | |||||||
tOFF | Turnoff time | VCC = 2.5 V | VCOM = VCC, RL = 50 Ω | CL = 35 pF, see Figure 7-5 | TA = 25°C | 17.1 | 29.8 | ns | |
VCC = 2.3 V to 2.7 V | TA = –40°C to +85°C | 34.4 | |||||||
tBBM | Break-before- make time | VCC = 2.5 V | VNC = VNO = VCC/2, RL = 50 Ω | CL = 35 pF, see Figure 7-6 | TA = 25°C | 4.5 | 13 | 30 | ns |
VCC = 2.3 V to 2.7 V | TA = –40°C to +85°C | 33.3 | |||||||
QC | Charge injection | VCC = 2.5 V | VGEN = 0, RGEN = 0 | CL = 0.1 nF, see Figure 7-10 | 0.47 | pC | |||
CNC(OFF), CNO(OFF) | NC, NO OFF capacitance | VCC = 2.5 V | VNC or VNO = VCC or GND, switch OFF | See Figure 7-4 | 13.5 | pF | |||
CCOM(OFF) | COM OFF capacitance | VCC = 2.5 V | VNC or VNO = VCC or GND, switch OFF | See Figure 7-4 | TA = –40°C to +85°C | 9 | pF | ||
CNC(ON), CNO(ON) | NC, NO ON capacitance | VCC = 2.5 V | VNC or VNO = VCC or GND, switch OFF | See Figure 7-4 | 22 | pF | |||
CCOM(ON) | COM ON capacitance | VCC = 2.5 V | VCOM = VCC or GND, switch ON | See Figure 7-4 | 22 | pF | |||
CI | Digital input capacitance | VCC = 2.5 V | VI = VCC or GND | See Figure 7-4 | 2 | pF | |||
BW | Bandwidth | VCC = 2.5 V | RL = 50 Ω | Switch ON, see Figure 7-6 | 240 | MHz | |||
OISO | OFF isolation | VCC = 2.5 V | RL = 50 Ω, f = 10 MHz | Switch OFF, see Figure 7-8 | –62 | dB | |||
XTALK | Crosstalk | VCC = 2.5 V | RL = 50 Ω, f = 10 MHz | Switch ON, see Figure 7-9 | –62 | dB | |||
XTALK(ADJ) | Crosstalk adjacent | VCC = 2.5 V | RL = 50 Ω, f = 10 MHz | Switch ON, see Figure 7-9 | –71 | dB | |||
THD | Total harmonic distortion | VCC = 2.5 V | RL = 600 Ω, CL = 50 pF | f = 20 Hz to 20 kHz, see Figure 7-11 | 0.06% | ||||
SUPPLY | |||||||||
ICC | Positive supply current | VCC = 2.7 V | VI = VCC or GND | Switch ON or OFF | TA = 25°C | 0.01 | 0.1 | μA | |
TA = –40°C to +85°C | 2 |