ZHCSJI2F March 2009 – December 2021 TS3A27518E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||||
| VCOM, VNO, VNC | Analog signal voltage | 0 | 3.6 | V | |||||
| ron | ON-state resistance | VCC = 1.65 V | 0 ≤ (VNC or VNO) ≤ VCC, ICOM = –32 mA | Switch ON, see Figure 7-1 | TA = 25°C | 7.1 | 14.4 | Ω | |
| TA = –40°C to +85°C | 16.3 | ||||||||
| Δron | ON-state resistance match between channels | VCC = 1.65 V | VNC or VNO = 1.5 V, ICOM = –32 mA | Switch ON, see Figure 7-1 | TA = 25°C | 0.3 | 1 | Ω | |
| TA = –40°C to +85°C | 1.2 | ||||||||
| ron(flat) | ON-state resistance flatness | VCC = 1.65 V | 0 ≤ (VNC or VNO) ≤ VCC, ICOM = –32 mA | Switch ON, see Figure 7-2 | TA = 25°C | 2.7 | 5.5 | Ω | |
| TA = –40°C to +85°C | 7.3 | ||||||||
| INC(OFF), INO(OFF) | NC, NO OFF leakage current | VCC = 1.95 V | VNC or VNO = 0.3 V, VCOM = 1.65 V, or VNC or VNO = 1.65 V, VCOM = 0.3 V | Switch OFF, see Figure 7-2 | TA = 25°C | –0.25 | 0.03 | 0.25 | μA |
| TA = –40°C to +85°C | –5 | 5 | |||||||
| INC(PWROFF), INO(PWROFF) | VCC = 0 V | VNC or VNO = 1.95 V to 0, VCOM = 0 to 1.95 V, or VNC or VNO = 0 to 1.95 V, VCOM = 1.95 V to 0 | TA = 25°C | –0.4 | 0.01 | 0.4 | μA | ||
| TA = –40°C to +85°C | –7.2 | 7.2 | |||||||
| ICOM(OFF) | COM OFF leakage current | VCC = 1.95 V | VNC or VNO = 0.3 V, VCOM = 1.65 V, or VNC or VNO = 1.65 V, VCOM = 0.3 V | Switch OFF, see Figure 7-2 | TA = 25°C | –0.4 | 0.02 | 0.4 | μA |
| TA = –40°C to +85°C | –0.9 | 0.9 | |||||||
| ICOM(PWROFF) | VCC = 0 V | VNC or VNO = 1.95 V to 0, VCOM = 0 to 1.95 V, or VNC or VNO = 0 to 1.95 V, VCOM = 1.95 V to 0 | TA = 25°C | –0.4 | 0.02 | 0.4 | μA | ||
| TA = –40°C to +85°C | –5 | 5 | |||||||
| INO(ON), INC(ON) | NC, NO ON leakage current | VCC = 1.95 V | VNC or VNO = 0.3 V, VCOM = open, or VNC or VNO = 1.65 V, VCOM = open | Switch ON, see Figure 7-3 | TA = 25°C | –2 | 0.02 | 2 | μA |
| TA = –40°C to +85°C | –5.2 | 5.2 | |||||||
| ICOM(ON) | COM ON leakage current | VCC = 1.95 V | VNC or VNO = open, VCOM = 0.3 V, or VNC or VNO = open, VCOM = 1.65 V | Switch ON, see Figure 7-3 | TA = 25°C | –2 | 0.02 | 2 | μA |
| TA = –40°C to +85°C | –5.2 | 5.2 | |||||||
| DIGITAL CONTROL INPUTS (IN1, IN2, EN) (1) | |||||||||
| VIH | Input logic high | VCC = 1.95 V | VI = VCC or GND | TA = –40°C to +85°C | 1 | 3.6 | V | ||
| VIL | Input logic low | VCC = 1.95 V | TA = –40°C to +85°C | 0 | 0.4 | V | |||
| IIH, IIL | Input leakage current | VCC = 1.95 V | VI = VCC or 0 | TA = 25°C | –0.1 | 0.01 | 0.1 | μA | |
| TA = –40°C to +85°C | –2.1 | 2.1 | |||||||
| DYNAMIC | |||||||||
| tON | Turnon time | VCC = 1.8 V | VCOM = VCC, RL = 50 Ω | CL = 35 pF, see Figure 7-5 | TA = 25°C | 14.1 | 49.3 | ns | |
| VCC = 1.65 V to 1.95 V | TA = –40°C to +85°C | 56.7 | |||||||
| tOFF | Turnoff time | VCC = 1.8 V | VCOM = VCC, RL = 50 Ω | CL = 35 pF, see Figure 7-5 | TA = 25°C | 16.1 | 26.5 | ns | |
| VCC = 1.65 V to 1.95 V | TA = –40°C to +85°C | 31.2 | |||||||
| tBBM | Break-before- make time | VCC = 1.8 V | VNC = VNO = VCC/2, RL = 50 Ω | CL = 35 pF, see Figure 7-6 | TA = 25°C | 5.3 | 18.4 | 58 | ns |
| VCC = 1.65 V to 1.95 V | TA = –40°C to +85°C | 58 | |||||||
| QC | Charge injection | VCC = 1.8 V | VGEN = 0, RGEN = 0 | CL = 1 nF, see Figure 7-10 | 0.21 | pC | |||
| CNC(OFF), CNO(OFF) | NC, NO OFF capacitance | VCC = 1.8 V | VNC or VNO = VCC or GND, switch OFF | See Figure 7-4 | 9 | pF | |||
| CNC(ON), CNO(ON) | NC, NO ON capacitance | VCC = 1.8 V | VNC or VNO = VCC or GND, switch OFF | See Figure 7-4 | 22 | pF | |||
| CCOM(ON) | COM ON capacitance | VCC = 1.8 V | VCOM = VCC or GND, switch ON | See Figure 7-4 | 22 | pF | |||
| CI | Digital input capacitance | VCC = 1.8 V | VI = VCC or GND | See Figure 7-4 | 2 | pF | |||
| BW | Bandwidth | VCC = 1.8 V | RL = 50 Ω | Switch ON, see Figure 7-6 | 240 | MHz | |||
| OISO | OFF isolation | VCC = 1.8 V | RL = 50 Ω, f = 10 MHz | Switch OFF, see Figure 7-8 | –60 | dB | |||
| XTALK | Crosstalk | VCC = 1.8 V | RL = 50 Ω, f = 10 MHz | Switch ON, see Figure 7-9 | –60 | dB | |||
| XTALK(ADJ) | Crosstalk adjacent | VCC = 1.8 V | RL = 50 Ω, f = 10 MHz | Switch ON, see Figure 7-9 | –71 | dB | |||
| THD | Total harmonic distortion | VCC = 1.8 V | RL = 600 Ω, CL = 50 pF | f = 20 Hz to 20 kHz, see Figure 7-11 | 0.1% | ||||
| SUPPLY | |||||||||
| ICC | Positive supply current | VCC = 1.95 V | VI = VCC or GND | Switch ON or OFF | TA = 25°C | 0.01 | 0.1 | μA | |
| TA = –40°C to +85°C | 1.5 | ||||||||