ZHCSR61C June 2007 – October 2022 TRS3243
PRODUCTION DATA
INPUTS | OUTPUT | DRIVER STATUS | |||
---|---|---|---|---|---|
DIN | FORCEON | FORCEOFF | VALID RIN RS-232 LEVEL | DOUT | |
X | X | L | X | Z | Powered off |
L | H | H | X | H | Normal operation with automatic power down disabled |
H | H | H | X | L | |
L | L | H | YES | H | Normal operation with automatic power down enabled |
H | L | H | YES | L | |
X | L | H | NO | Z | Power off by automatic power down feature |
INPUTS | OUTPUTS | RECEIVER STATUS | ||
---|---|---|---|---|
RIN | FORCEON | FORCEOFF | ROUT | |
X | X | L | Z | Powered off |
L | X | H | H | Normal operation |
H | X | H | L | |
Open | X | H | H |
INPUTS | OUTPUTS | OUTPUT STATUS | ||||
---|---|---|---|---|---|---|
VALID RIN RS-232 LEVEL | RIN2 | FORCEON | FORCEOFF | INVALID | ROUT2B | |
YES | L | X | X | H | L | Always Active |
YES | H | X | X | H | H | |
YES | OPEN | X | X | H | L | Always Active |
NO | OPEN | X | X | L | L |