ZHCSR61C June 2007 – October 2022 TRS3243
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TYP(1) | UNIT | |
|---|---|---|---|---|
| tvalid | Propagation delay time, low- to high-level output | VCC = 5 V | 1 | μs |
| tinvalid | Propagation delay time, high- to low-level output | VCC = 5 V | 30 | μs |
| ten | Supply enable time | VCC = 5 V | 100 | μs |