ZHCSR61C June 2007 – October 2022 TRS3243
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Maximum data rate | RL =
3 kΩ One DOUT switching, |
CL =
1000 pF See Figure 7-1 |
150 | 250 | kbps | ||
| tsk(p) | Pulse skew(3) | RL = 3 kΩ to 7 kΩ | CL =
150 pF to 2500 pF See Figure 7-3 |
100 | ns | ||
| SR(tr) | Slew rate, transition region (see Figure 7-1) |
VCC = 3.3 V, RL = 3 kΩ to 7 kΩ |
CL = 150 pF to 1000 pF | 6 | 30 | V/μs | |
| CL = 150 pF to 2500 pF | 4 | 30 | |||||