ZHCSR61C June 2007 – October 2022 TRS3243
PRODUCTION DATA
Keep the external capacitor traces short. This is more important on C1 and C2 nodes that have the fastest rise and fall times.
Figure 9-3 shows only critical layout sections. Input and output traces will vary in shape and size depending on the customer application. FORCEON and FORCEOFF must be pulled up to VCC or GND through a pullup resistor, depending on which configuration is desired upon powerup.