ZHCSWP4A July 2007 – July 2024 TRS208
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Supply voltage | 4.5 | 5 | 5.5 | V | ||
| VIH | Driver high-level input voltage | DIN | 2 | V | ||
| VIL | Driver low-level input voltage | DIN | 0.8 | V | ||
| VI | Driver input voltage | DIN | 0 | 5.5 | V | |
| Receiver input voltage (DB package) |
–25 | 25 | ||||
| Receiver input voltage (DW package) |
-30 | 30 | V | |||
| TA | Operating free-air temperature | TRS208C | 0 | 70 | °C | |
| TRS208I | –40 | 85 | ||||