ZHCSWP4A July 2007 – July 2024 TRS208
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –1mA | 3.5 | V | ||||
| VOL | Low-level output voltage | IOL = 1.6mA | 0.4 | V | ||||
| VIT+ | Positive-going input threshold voltage | VCC = 5V, | TA = 25°C | 1.7 | 2.4 | V | ||
| VIT– | Negative-going input threshold voltage | VCC = 5V, | TA = 25°C | 0.8 | 1.2 | V | ||
| Vhys | Input hysteresis (VIT+ – VIT–) | VCC = 5V | 0.2 | 0.5 | 1 | V | ||
| ri | Input resistance | VI = ±3V to ±25V, | VCC = 5V, | TA = 25°C | 3 | 5 | 7 | kΩ |