ZHCSWP4A July 2007 – July 2024 TRS208
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = GND | 5 | 9 | V | |
| VOL | Low-level output voltage | DOUT at RL = 3 kΩ to GND, | DIN = VCC | –5 | –9 | V | |
| IIH | High-level input current | VI = VCC | 15 | 200 | μA | ||
| IIL | Low-level input current | VI at 0V | –15 | –200 | μA | ||
| IOS(2) | Short-circuit output current | VCC = 5.5V, | VO = 0V | ±10 | ±60 | mA | |
| ro | Output resistance | VCC, V+, and V– = 0V, | VO = ±2V | 300 | Ω | ||