over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted; see Figure 7-1)(1)| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT |
|---|
| ICC | Supply current | No load, VCC =
5V | | 8 | 15 | mA |
(1) Test conditions are C1 to C4 = 0.1µF at VCC = 5V + 0.5V.
(2) All typical values are at VCC = 5V and TA = 25°C.