ZHCSUS8F July 2007 – February 2024 TRS202E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Maximum data rate | CL = 50 to 1000pF, one DOUT switching, and RL = 3kΩ to 7kΩ (see Figure 6-1) | 120 | kbit/s | ||||
| tPLH(D) | Propagation delay time, low- to high-level output | CL = 2500pF, all drivers loaded, and RL = 3kΩ (see Figure 6-1) | 2 | µs | |||
| tPHL(D) | Propagation delay time, high- to low-level output | CL = 2500pF, all drivers loaded, and RL = 3kΩ (see Figure 6-1) | 2 | µs | |||
| tsk(p) | Pulse skew(3) | CL = 150 to 2500pF and RL = 3kΩ to 7kΩ (see Figure 6-2) | 300 | ns | |||
| SR(tr) | Slew rate, transition region | CL = 50 to 1000pF, VCC = 5V, and RL = 3kΩ to 7kΩ (see Figure 6-1) | 3 | 6 | 30 | V/µs | |