ZHCSUS8F July 2007 – February 2024 TRS202E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH(R) | Propagation delay time, low- to high-level output | CL = 150pF | 0.5 | 10 | µs | |
| tPHL(R) | Propagation delay time, high- to low-level output | CL = 150pF | 0.5 | 10 | µs | |
| tsk(p) | Pulse skew(3) | 300 | ns | |||