ZHCS363L August 2011 – March 2017 TRF7970A
PRODUCTION DATA.
Table 6-32 describes the TX Timer Low Byte Control register.
Function: For Timings | |||
Default: 0x00 at POR = H or EN = L, and at each write to ISO Control register | |||
Bit | Name | Function | Description |
B7 | tm_length7 | Timer Length MSB | Defines the time when delayed transmission is started. RX wait range is 590 ns to 9.76 ms (1 to 16383) Step size is 590 ns All bits low = timer disabled (0x00) Preset 0x00 for all other protocols |
B6 | tm_length6 | Timer Length | |
B5 | tm_length5 | Timer Length | |
B4 | tm_length4 | Timer Length | |
B3 | tm_length3 | Timer Length | |
B2 | tm_length2 | Timer Length | |
B1 | tm_length1 | Timer Length | |
B0 | tm_length0 | Timer Length LSB |