| THERMAL METRIC(1)
|
TPSM5D1806 |
UNIT |
| RDB (QFN) |
| 51 PINS |
| RθJA
|
Junction-to-ambient thermal resistance (2)
|
13.9 |
°C/W |
| ΨJT
|
Junction-to-top characterization parameter (3)
|
1.8 |
°C/W |
| ΨJB
|
Junction-to-board characterization parameter (4)
|
9.4 |
°C/W |
| TSHDN
|
Thermal
shutdown temperature |
165 |
°C |
| TSHDN
|
Thermal
shutdown hysteresis |
20 |
°C |
(2) The junction-to-ambient thermal resistance, RθJA, applies
to devices soldered directly to a 100-mm × 100-mm, 6-layer PCB with 2-oz. copper and
natural convection cooling. Additional airflow reduces RθJA.
(3) The junction-to-top characterization parameter, ψJT, estimates the junction temperature, TJ, of a device in a real system, using a procedure described in JESD51-2A (section 6 and 7). TJ = ψJT × Pdis + TT; where Pdis is the power dissipated in the device and TT is the temperature of the top of the device.
(4) The junction-to-board characterization parameter, ψJB, estimates the junction temperature, TJ, of a device in a real system, using a procedure described in JESD51-2A (sections 6 and 7). TJ = ψJB × Pdis + TB; where Pdis is the power dissipated in the device and TB is the temperature of the board 1mm from the device.