ZHCSMP8B November 2020 – March 2021 TPSM5D1806
PRODUCTION DATA
When operating the TPSM5D1806 as a dual output device, the two output voltages (VOUT1 and VOUT2) are set using resistor dividers between the output voltages and AGND with the mid-point of the resistor divider connecting to the corresponding feedback pin (FB1 and FB2). See Figure 7-4.
Select a bottom feedback resistor of 10 kΩ and calculate the value for the top feedback resistor (RFBT) using the following equation. It is recommended to use divider resistors with 1% tolerance or better, and with temperature coefficient of 100 ppm or lower.

When connecting the two outputs of the TPSM5D1806 for current sharing, the output voltage is set using only a single feedback divider connected to FB1. The FB pin of the second channel, FB2, must be left floating as shown in Figure 7-2. Use Equation 1 to calculate the RFBT.
Figure 7-1 Single Device, Dual
Output
Figure 7-2 Single Device, Current
Sharing