ZHCSKO1B December 2019 – September 2021 TPSM53603
PRODUCTION DATA
The typical characteristic data has been developed from actual products tested at TA = 25°C. This data is considered typical for the device.

| VIN = 12 V | Linear Scale |

| VIN = 12 V |

| VIN = 12 V | VOUT = 1.8 V | |
| PCB = 85 mm × 65 mm, 4-layer, 2 oz. copper | ||

| VIN = 12 V | Log Scale |

| VIN = 12 V | COUT = 4x 47µF | ||

| VIN = 12 V | VOUT = 5 V | |
| PCB = 85 mm × 65 mm, 4-layer, 2 oz. copper | ||