ZHCSLW0A September 2020 – December 2020 TPSM41625
PRODUCTION DATA
The minimum required output capacitance of the TPSM41625 is a function of the output voltage and is shown in Table 7-3. The required capacitance can be comprised of all ceramic capacitors or a combination of ceramic and low-ESR polymer type capacitors. When adding additional capacitors, low-ESR capacitors like the ones recommended in #GUID-75B6FEDB-8F20-4A5C-A22A-C6C18C8FF744/SLTS2147145 are required. The required capacitance above the minimum is determined by actual transient deviation requirements.
| VENDOR(1) | SERIES | PART NUMBER | CAPACITOR CHARACTERISTICS | ||
|---|---|---|---|---|---|
| WORKING VOLTAGE (V) | CAPACITANCE (µF) (3) | ESR (mΩ) (2) | |||
| Murata | X7R | GCM32ER70J476K | 6.3 | 47 | 2 |
| Taiyo Yuden | X7R | LMK325B7476MM-PR | 10 | 47 | 2 |
| Murata | X7R | GRM32ER71A476K | 10 | 47 | 2 |
| TDK | X5R | C3225X5R0J107M | 6.3 | 100 | 2 |
| Murata | X5R | GRM32ER60J107M | 6.3 | 100 | 2 |
| Murata | X5R | GRM32ER61A107M | 10 | 100 | 2 |
| Murata | X6S | GRM32EC80G227ME05L | 4.0 | 220 | 2 |
| Panasonic | POSCAP | 4TPE220MF | 4.0 | 220 | 15 |
| Kemet | T520 | T520D227M006ATE015 | 6.3 | 220 | 15 |
| Panasonic | POSCAP | 6TPE330MAA | 6.3 | 330 | 10 |
| Kemet | T520 | T520D337M006ATE010 | 6.3 | 330 | 10 |
| Kemet | T520 | T520X337M010ATE010 | 10 | 330 | 10 |