ZHCSLW0A September 2020 – December 2020 TPSM41625
PRODUCTION DATA
The TPSM41625 device implements a unique clock synchronization scheme for phase interleaving between devices. This is only used when stacking multiple devices. The device will receive a clock signal through the SYNC pin and generate sync points to achieve phase interleaving. Sync point options can be selected with a resistor from the RT pin to AGND. #T4314274-27 shows the clock signals for a primary and a secondary device with a 180° phase shift. See Table 7-7 for clock sync options and the corresponding RT resistor value.
Figure 7-4 2-Phase Stackable with 180° Clock
Phase Shift| CLOCK SYNC OPTIONS | RT RESISTOR VALUE (kΩ) |
|---|---|
| 0 (0° Interleaving) | SHORT |
| 1/2 (180° Interleaving) | OPEN |