ZHCSLG9A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOFFSET REGULATOR | ||||||
| VOUT | Output voltage | Across load conditions | 8.25 | 8.5 | 8.75 | V |
| IOUT | Output current(2) | 0.1(4) | 16.3 | mA | ||
| VPGTHRESHR | Powergood threshold, VOUT rising | 86% | ||||
| VPGTHRESHF | Powergood threshold, VOUT falling | 66% | ||||
| COUT | Output capacitor(3) | 1 | µF | |||
| TDISC | Discharge time | COUT = 1μF | 260 | µs | ||
| VBIAS REGULATOR | ||||||
| VOUT | Output voltage | 15.5 | 16 | 16.5 | V | |
| IOUT | Output current(2) | 0.1(4) | 1.5 | mA | ||
| VPGTHRESHR | Powergood threshold, VOUT rising | 86% | ||||
| VPGTHRESHF | Powergood threshold, VOUT falling | 66% | ||||
| COUT | Output capacitor(3) | 0.47 | µF | |||
| TDISC | Discharge time | COUT = 0.47μF | 260 | µs | ||
| VRESET REGULATOR | ||||||
| VOUT | Output voltage | –10.5 | –10 | –9.5 | V | |
| IOUT | Output current(1)(2) | –17.6 | –0.1(4) | mA | ||
| VPGTHRESHR | Powergood threshold | 80% | ||||
| COUT | Output capacitor(3) | 1 | µF | |||
| TDISC | Discharge time | COUT = 1μF | 260 | µs | ||
| NEGATIVE 8V PHOTO DIODE LDO | ||||||
| VIN | Input Voltage | –10 | V | |||
| VOUT | Output Voltage | Unloaded | –8.5 | –8 | –7.5 | V |
| IOUT | Output Current | –6 | mA | |||
| VIRIPPLE | Input Ripple | 100 | mVpp | |||