ZHCSLG9A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
| ADDRESS | NAME | BITS | DESCRIPTION |
|---|---|---|---|
| ADC Block Status SET, Read/Write, Reset Value 0000 (Writing 1 to any bit field sets flag. OR of all ADC error bits feed into single ADC error bit in main status.) | |||
| 0x0D | Unused | [15:8] | Reserved |
| AD3 Command Stop-bit Error | [7] | Indicates that a stop bit was missing | |
| ADC Timeline Error | [6] | Indicates that a new command was received while previous command was still in progress | |
| Command error | [5] | An error was detected on a serial bus command | |
| Parity error detected | [4] | A parity error in bit stream was detected | |
| Ch2 underflow | [3] | ADC conversion results presented in channel two register experienced an underflow | |
| Ch2 saturated | [2] | ADC conversion results presented in channel two register are saturated | |
| Ch1 underflow | [1] | ADC conversion results presented in channel one register experienced an underflow | |
| Ch1 saturated | [0] | ADC conversion results presented in channel one register are saturated | |