ZHCSLS0B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | RX | I | FlexWire RX |
2 | VLDO | Power | 5V regulator output |
3 | GND | ̶ | Ground |
4 | TX | O | FlexWire TX |
5 | REF | I/O | Device current reference setting |
6 | ERR | I/O | Open-drain error indication |
7 | FS1 | I | Fail-safe input 1 |
8 | FS0 | I | Fail-safe input 0 |
9 | VBAT | Power | Power supply for analog and digital circuit |
10 | SUPPLY | Power | Power supply for current output channels |
11 | SUPPLY | Power | Power supply for current output channels |
12 | OUTH2 | O | Current output channel H2 |
13 | OUTH1 | O | Current output channel H1 |
14 | OUTH0 | O | Current output channel H0 |
15 | OUTG2 | O | Current output channel G2 |
16 | OUTG1 | O | Current output channel G1 |
17 | OUTG0 | O | Current output channel G0 |
18 | OUTF2 | O | Current output channel F2 |
19 | OUTF1 | O | Current output channel F1 |
20 | OUTF0 | O | Current output channel F0 |
21 | OUTE2 | O | Current output channel E2 |
22 | OUTE1 | O | Current output channel E1 |
23 | OUTE0 | O | Current output channel E0 |
24 | OUTD2 | O | Current output channel D2 |
25 | OUTD1 | O | Current output channel D1 |
26 | OUTD0 | O | Current output channel D0 |
27 | OUTC2 | O | Current output channel C2 |
28 | OUTC1 | O | Current output channel C1 |
29 | OUTC0 | O | Current output channel C0 |
30 | OUTB2 | O | Current output channel B2 |
31 | OUTB1 | O | Current output channel B1 |
32 | OUTB0 | O | Current output channel B0 |
33 | OUTA2 | O | Current output channel A2 |
34 | OUTA1 | O | Current output channel A1 |
35 | OUTA0 | O | Current output channel A0 |
36 | ADDR0 | I | Device address setting (Bit0) |
37 | ADDR1 | I | Device address setting (Bit1) |
38 | ADDR2 | I | Device address setting (Bit2) |