SLVSFZ4A December   2020  – February 2021 TPS929121-Q1

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Device Bias and Power
        1. 8.3.1.1 Power Supply (SUPPLY)
        2. 8.3.1.2 5-V Low-Drop-Out Linear Regulator (VLDO)
        3. 8.3.1.3 Undervoltage Lockout (UVLO) and Power-On-Reset (POR)
        4. 8.3.1.4 Programmable Low Supply Warning
      2. 8.3.2 Constant Current Output
        1. 8.3.2.1 Reference Current With External Resistor (REF)
        2. 8.3.2.2 64-Step Programmable High-Side Constant-Current Output
      3. 8.3.3 PWM Dimming
        1. 8.3.3.1 PWM Dimming Frequency
        2. 8.3.3.2 PWM Generator
        3. 8.3.3.3 Linear Brightness Control
        4. 8.3.3.4 Exponential Brightness Control
        5. 8.3.3.5 External Clock Input for PWM Generator (CLK)
        6. 8.3.3.6 External PWM Input ( PWM0 and PWM1)
      4. 8.3.4 On-chip 8-bit Analog-to-Digital Converter (ADC)
      5. 8.3.5 Diagnostic and Protection in Normal State
        1. 8.3.5.1  Fault Masking
        2. 8.3.5.2  Supply Undervoltage Lockout Diagnostics in Normal State
        3. 8.3.5.3  Low-Supply Warning Diagnostics in Normal State
        4. 8.3.5.4  Reference Diagnostics in Normal State
        5. 8.3.5.5  Pre-Thermal Warning and Overtemperature Protection in Normal State
        6. 8.3.5.6  Communication Loss Diagnostic in Normal State
        7. 8.3.5.7  LED Open-Circuit Diagnostics in Normal State
        8. 8.3.5.8  LED Short-Circuit Diagnostics in Normal State
        9. 8.3.5.9  On-Demand Off-State Invisible Diagnostics
        10. 8.3.5.10 On-Demand Off-State Single-LED Short-Circuit (SS) Diagnostics
        11. 8.3.5.11 Automatic Single-LED Short-Circuit (AutoSS) Detection in Normal State
        12. 8.3.5.12 EEPROM CRC Error in Normal State
        13.       48
      6. 8.3.6 Diagnostic and Protection in Fail-Safe States
        1. 8.3.6.1 Fault Masking
        2. 8.3.6.2 Supply UVLO Diagnostics in Fail-Safe States
        3. 8.3.6.3 Low-supply Warning Diagnostics in Fail-Safe states
        4. 8.3.6.4 Reference Diagnostics at Fail-Safe States
        5. 8.3.6.5 Overtemperature Protection in Fail-Safe State
        6. 8.3.6.6 LED Open-circuit Diagnostics in Fail-Safe State
        7. 8.3.6.7 LED Short-circuit Diagnostics in Fail-Safe State
        8. 8.3.6.8 EEPROM CRC Error in Fail-safe State
        9.       58
    4. 8.4 Device Functional Modes
      1. 8.4.1 POR State
      2. 8.4.2 Initialization State
      3. 8.4.3 Normal State
      4. 8.4.4 Fail-Safe States
      5. 8.4.5 Program State
      6. 8.4.6 Programmable Output Failure State
      7. 8.4.7 ERR Output
      8. 8.4.8 Register Default Data
    5. 8.5 Programming
      1. 8.5.1 FlexWire Protocol
        1. 8.5.1.1 Protocol Overview
        2. 8.5.1.2 UART Interface Address Setting
        3. 8.5.1.3 Status Response
        4. 8.5.1.4 Synchronization Byte
        5. 8.5.1.5 Device Address Byte
        6. 8.5.1.6 Register Address Byte
        7. 8.5.1.7 Data Frame
        8.       77
        9. 8.5.1.8 CRC Frame
        10. 8.5.1.9 Burst Mode
      2. 8.5.2 Registers Lock
      3. 8.5.3 All Registers CRC Check
      4. 8.5.4 EEPROM Programming
        1. 8.5.4.1 Chip Selection by Pulling REF Pin High
        2. 8.5.4.2 Chip Selection by ADDR Pins configuration
        3. 8.5.4.3 EEPROM Register Access and Burn
        4. 8.5.4.4 EEPROM Program State Exit
        5. 8.5.4.5 Reading Back EEPROM
    6. 8.6 Register Maps
      1. 8.6.1 FullMap Registers
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Smart Rear Lamp With Distributed LED drivers
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Procedure
      4. 9.2.4 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

UART Interface Address Setting

Each FlexWire bus supports maximum 16 slave devices. The TPS929121-Q1 has 3 pinouts including ADDR2, ADDR1, and ADDR0 for slave address configuration. There are additional 4-bit EEPROM register to program the slave address of the TPS929121-Q1. The EEPROM register EEP_INTADDR sets the device slave address by either address pins setup or internal EEPROM register code.

If EEP_INTADDR is 1, the device uses the binary code burnt in EEPROM register EEP_DEVADDR as slave address as shown in Table 8-7 . In this conditions, the ADDR2 pin is used for external clock input for internal PWM generator as described in External Clock Input for PWM Generator (CLK), however ADDR1 and ADDR0 pins are used for external PWM inputs to directly control the current output as described in External PWM Input PWM0 and PWM1.

If EEP_INTADDR is 0, the device uses EEP_DEVADDR[3] code together with external inputs on ADDR2, ADDR1 and ADDR0 as shown in Table 8-7 and ignore EEP_DEVADDR[2:0] code.

The address 0h to Fh can be used as slave address for up to 16 pieces of TPS929121-Q1 in same FlexWire bus. In broadcast mode, 0h must be used for all slave devices address. It is not allowed to have two TPS929121-Q1 sharing the same slave address either setting by internal EEPROM register EEP_DEVADDR or address pins configuration on ADDR2, ADDR1 and ADDR0.

Table 8-7 Device Address Setting
Address(HEX)INTERNAL ADDRESS SETTINGEXTERNAL ADDRESS SETTING
BIT3BIT2BIT1BIT0BIT3BIT2BIT1BIT0
EEP_DEVADDR[3]EEP_DEVADDR[2]EEP_DEVADDR[1]EEP_DEVADDR[0]EEP_DEVADDR[3]ADDR2ADDR1ADDR0
000000000
100010001
200100010
300110011
401000100
501010101
601100110
701110111
810001000
910011001
A10101010
B10111011
C11001100
D11011101
E11101110
F11111111

The TPS929121-Q1 has EEP_DEVADDR[3] bit set to 0 as default, however TPS929121A version has EEP_DEVADDR[3] bit set to 1 as default. It allows up to 16 pieces of TPS929121-Q1 on same FlexWire bus accessible through external configuration on ADDR2, ADDR1 and ADDR0 without burning the EEP_DEVADDR registers.