ZHCSP77A December 2021 – March 2022 TPS92624-Q1
PRODUCTION DATA
The TPS92624-Q1 device monitors device junction temperature. When the junction temperature reaches thermal shutdown threshold T(TSD), the output shuts down. After the junction temperature falls below T(TSD) – T(TSD_HYS), the device recovers to normal operation. During overtemperature protection, the FAULT pin is pulled low.