ZHCSP77A December 2021 – March 2022 TPS92624-Q1
PRODUCTION DATA
The TPS92624-Q1 device consumes minimal quiescent current, I(FAULT), into SUPPLY when the FAULT pin is externally pulled LOW. At the same time, the device shuts down all four output drivers.
If device detects an internal fault, it pulls down the FAULT pin by an internal typical 3-mA constant current as a fault indication to the fault bus.