ZHCSOH8F July 2021 – August 2024 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
While the TPS7H5003-SP has a fixed dead time (50 ns typical), the TPS7H5001-SP and TPS7H5002-SP allow for the user to program two independent dead times, TDSP and TDPS, as shown in Figure 8-13. This allows for the dead times to be optimized by the user in order to prevent shoot-though between the primary and synchronous switches while attaining the best possible converter efficiency. The dead time TDPS between primary output (OUTA/OUTB) turn-off to synchronous rectifier (SRA/SRB) turn-on, can be programmed using a resistor from PS to AVSS. Likewise, the dead time TDSP between synchronous rectifier turn-off and primary output turn-on is set using a resistor from SP to AVSS. The equation for determining the values of RPS and RSP required for a desired dead time is shown in Equation 8.
where:
If the PS and SP pins are left floating, the dead time will be set to a minimum value of 8 ns (typical). When these pins are populated, it is recommended to use a minimum resistor value of 10 kΩ for RPS and RSP. The maximum resistor value to be used is 300 kΩ. As mentioned in Soft-Start (SS) and Synchronous Rectifier Outputs (SRA and SRB), the SR outputs will be disabled during soft start, so the dead time is observed only after this sequence is complete.
After OUTA or OUTB goes high, a leading edge blank time is implemented to remove any transient noise from the current sensing loop. While the leading edge blank time is fixed (50-ns typical) for TPS7H5003-SP, the leading edge blank time for all other devices in the TPS7H500x-SP series is programmable by placing an external resistor from LEB to AVSS. This pin cannot be left floating and a minimum resistor value of 10 kΩ is required from LEB to AVSS. The maximum resistor value that should be used is 300 kΩ. The equation for determining the value of RLEB for a desired leading edge blank time is shown in Equation 9.
where:
| DEVICE | DEAD TIME | LEADING EDGE BLANK TIME |
|---|---|---|
| TPS7H5001-SP | Resistor programmable | Resistor programmable |
| TPS7H5002-SP | Resistor programmable | Resistor programmable |
| TPS7H5003-SP | Fixed (50-ns typical) | Fixed (50-ns typical) |
| TPS7H5004-SP | Not applicable | Resistor programmable |
In Figure 8-13, the dead times and leading edge blank times are shown for the switching waveforms. This figure also illustrates the minimum on-time of the device, which is comprised of the programmed blank time TLEB and an internal logic delay td. Note that the dead-time waveforms for OUTB/SRB are only applicable for TPS7H5001-SP.
Figure 8-13 Outputs
Timing Waveforms