ZHCSMK8A December   2020  – April 2021 TPS7B87-Q1
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Power-Good (PG)
      2. 7.3.2 Adjustable Power-Good Delay Timer (DELAY)
      3. 7.3.3 Undervoltage Lockout
      4. 7.3.4 Thermal Shutdown
      5. 7.3.5 Current Limit
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Functional Mode Comparison
      2. 7.4.2 Normal Operation
      3. 7.4.3 Dropout Operation
      4. 7.4.4 Disabled
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input and Output Capacitor Selection
      2. 8.1.2 Dropout Voltage
      3. 8.1.3 Reverse Current
      4. 8.1.4 Power Dissipation (PD)
        1. 8.1.4.1 Thermal Performance Versus Copper Area
        2. 8.1.4.2 Power Dissipation Versus Ambient Temperature
      5. 8.1.5 Estimating Junction Temperature
      6. 8.1.6 Pulling Up the PG Pin to a Different Voltage
      7. 8.1.7 Power-Good
        1. 8.1.7.1 Setting the Adjustable Power-Good Delay
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Capacitor
        2. 8.2.2.2 Output Capacitor
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Package Mounting
      2. 10.1.2 Board Layout Recommendations to Improve PSRR and Noise Performance
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
      2. 11.1.2 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 接收文档更新通知
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 静电放电警告
    7. 11.7 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

specified at TJ = –40°C to +150°C, VIN = 13.5 V,  IOUT = 0 mA, COUT = 2.2 µF, 1 mΩ < COUT ESR < 2 Ω,  CIN = 1 µF typical values are at TJ = 25°C
PARAMETER Test Conditions MIN TYP MAX UNIT
VOUT Regulated output VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 450 mA, TJ = 25ºC(1) –0.85 0.85 %
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 500 mA, TJ = 25ºC(1) –0.85 0.85
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 450 mA(1) –1.15 1.15
VIN = VOUT + 1 V to 40 V, IOUT = 100 µA to 500 mA(1) –1.15 1.15
ΔVOUT(ΔIOUT) Load regulation VIN = VOUT + 1 V, IOUT = 100 µA to 450 mA , VOUT ≥ 3.3 V 0.425 %
VIN = VOUT + 1 V, IOUT = 100 µA to 500 mA , VOUT ≥ 3.3 V 0.45
ΔVOUT(ΔVIN) Line regulation VIN = VOUT + 1 V to 40 V,  IOUT = 100 µA 0.2 %
ΔVOUT Load transient response settling time tR = tF = 1 µs; COUT = 10 µF, VOUT ≥ 3.3V 100 µs
ΔVOUT Load transient response overshoot, undershoot(2) tR = tF = 1 µs; COUT = 10 µF IOUT = 150 mA to 350 mA –2% %VOUT
IOUT = 350 mA to 150 mA 10%
IOUT = 0 mA to 500 mA –10%
IQ Quiescent current VIN = VOUT + 1 V to 40V, IOUT = 0 mA, TJ = 25ºC(3) 17 21 µA
VIN = VOUT + 1 V to 40 V, IOUT = 0 mA(3) 26
IOUT = 500 µA 35
VDO Dropout voltage fixed output voltages (DDA Package) IOUT ≤ 1 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) x 0.95 43 mV
IOUT = 315 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) 260 360
IOUT = 450 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) 335 475
IOUT = 500 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) 360 535
VDO Dropout voltage fixed output voltages (KVU Package) IOUT ≤ 1 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) x 0.95 46 mV
IOUT = 315 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) 275 400
IOUT = 450 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) 360 525
IOUT = 500 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) 390 575
VUVLO(RISING) Rising input supply UVLO VIN rising 2.6 2.7 2.82 V
VUVLO(FALLING) Falling input supply UVLO VIN falling 2.38 2.5 2.6 V
VUVLO(HYST) V UVLO(IN) hysteresis 230 mV
ICL Output current limit VIN = VOUT + 1 V, VOUT short to 90% x VOUT(NOM) 540 780 mA
PSRR Power supply rejection ratio VIN - VOUT = 1 V, frequency = 1 kHz, IOUT = 450 mA 70 dB
RPG Power-good internal pull up resistor 10 30 50
VPG(OL) PG pin low level output voltage VOUT ≤ 0.83 x VOUT 0.4 V
VPG(TH,RISING) Default power-good threshold VOUT rising 85 95 %VOUT
VPG(TH,FALLING) Default power-good threshold VOUT falling 83 93
VPG(HYST) Power-good hysteresis 2
VDLY(TH) Threshold to release power-good high Voltage at DELAY pin rising 1.17 1.21 1.25 V
IDLY(CHARGE) Delay capacitor charging current Voltage at DELAY pin = 1 V 1 1.5 2 µA
TJ Junction temperature –40 150 °C
TSD(SHUTDOWN) Junction shutdown temperature 175 °C
TSD(HYST) Hysteresis of thermal shutdown 20 °C
Power dissipation is limited to 2 W for device production testing purposes. The power dissipation can be higher during normal operation. See the thermal dissipation section for more information on how much power the device can dissipate while maintaining a junction temperature below 150℃.
Specified by design.
For the adjustable output this is tested in unity gain and resistor current is not included.