ZHCSGF3B July 2017 – January 2019 TPS7A92
PRODUCTION DATA.
To maximize the ac performance of the TPS7A92, following the layout example illustrated in Figure 42 is recommended. This layout isolates the analog ground (AGND) from the noisy power ground. Components that must be connected to the quiet analog ground are the noise reduction capacitor (CNR/SS) and the lower feedback resistor (R2). These components must have a separate connection back to the power pad of the device for optimal output noise performance. Connect the GND pin directly to the thermal pad and not to any external plane.
To maximize the output voltage accuracy, the connection from the output voltage back to top output divider resistors (R1) must be made as close as possible to the load. This method of connecting the feedback trace eliminates the voltage drop from the device output to the load.
To improve thermal performance, use an array of thermal vias to connect the thermal pad to the ground planes. Larger ground planes improve the thermal performance of the device and lowering the operating temperature of the device.