ZHCSGF3B July 2017 – January 2019 TPS7A92
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input supply voltage range | 1.4 | 6.5 | V |
VOUT | Output voltage range | 0.8 - 1% | 5.2 + 1% | V |
IOUT | Output current | 0 | 2 | A |
CIN | Input capacitor, each input | 10 | µF | |
COUT | Output capacitor(2)(1) | 22 | µF | |
CNR/SS | Noise-reduction capacitor | 1 | µF | |
RPG | Power-good pullup resistance | 10 | 100 | kΩ |
TJ | Junction temperature range | –40 | 125 | °C |