ZHCSH45B June 2017 – October 2021 TPS7A83A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input supply voltage range | 1.1 | 6.5 | V | |
| VBIAS | Bias supply voltage range(1) | 3.0 | 6.5 | V | |
| VOUT | Output voltage range (TPS7A8400A)(2) | 0.8 | 5.2 | V | |
| Output voltage range (TPS7A8401A)(2) | 0.5 | 5.2 | |||
| VEN | Enable voltage range | 0 | VIN | V | |
| IOUT | Output current | 0 | 2 | A | |
| CIN | Input capacitor | 10 | 22 | µF | |
| COUT | Output capacitor | 22 | 22 | µF | |
| CBIAS | Bias pin capacitor | 1 | 10 | µF | |
| RPG | Power-good pullup resistance | 10 | 100 | kΩ | |
| CNR/SS | NR/SS capacitor | 10 | nF | ||
| CFF | Feed-forward capacitor | 10 | nF | ||
| R1 | Top resistor value in feedback network for adjustable operation | 12.1(3) | kΩ | ||
| R2 | Bottom resistor value in feedback network for adjustable operation | 160(4) | kΩ | ||
| TJ | Operating junction temperature | –40 | 125 | °C | |